Product Details
Cylinders with linear guide
Linear slide cylinder
- Model No.
 - LCY
 
Discontinued 2020 08 31
- Industry
 
【Discontinued model】
Highly rigid, high-precision cylinder for Z-axis with a linear guide and cylinder in parallel configuration in a thin body.

- Documents / Download
 PDF Catalog
User's Manual
CKD plus Members Only
- Features
 [Low-profile design]
Low-profile structure that takes into consideration moment load, which is the X-axis load, for use as Z-axis actuator.
- Variations
 - 
- Model No.LCY
 - Product name
 - Basic
 
- Bore size (mm)
 - φ10, φ16, φ20, φ25
 
- Standard stroke length (mm)
 - 15, 30, 50
 
- Remarks
 - Discontinued
2020 08 31Old CatalogOld Manual 
- Model No.LCY-A
 - Product name
 - Reduced piping
 
- Bore size (mm)
 - φ10, φ16, φ20, φ25
 
- Standard stroke length (mm)
 - 15, 30, 50
 
- Remarks
 - Discontinued
2020 08 31Old CatalogOld Manual 
- Model No.LCY-R
 - Product name
 - Stroke adjustable (when pulled)
 
- Bore size (mm)
 - φ10, φ16, φ20, φ25
 
- Standard stroke length (mm)
 - 15, 30, 50
 
- Remarks
 - Discontinued
2020 08 31Old CatalogOld Manual