Contact Us

Product Details

Clamp cylinders

Clamp Cylinder with Fall Prevention

Model No.
UCAC2
Industry
  • Conveyance

A fall prevention clamp cylinder has been developed with attention to equipment maintenance. The new swash plate mechanism locks the rod when the air supply is stopped to prevent the load from falling in the event of power failures or accidents. In addition, the position locking mechanism acts as a one-way lock that allows the rod to be moved in the opposite direction to facilitate the emergency removal of workpieces, etc.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Lockable at any point throughout full stroke length]
Locking can be at any point throughout the full stroke length, including the stroke end, with the piston rod still.

[2 types of lock direction]
Either forward lock or backward lock can be selected.
Reverse direction is free due to the one-way lock.
The rod moves in the free direction even when gripping the workpiece, allowing it to be removed.

[Reliable position locking mechanism]
The new swash plate lock mechanism enables position locking in free positions.

[Selectable switch mounting]
Selectable from tie rod mounting method and band mounting method.

Variations
Model No.UCAC2
Product name
Double acting/single rod
Bore size (mm)
φ50, φ63
Standard stroke length (mm)
50, 75, 100, 150
Remarks

Return to Product List