Contact Us

Product Details

Clamp cylinders

Rotary Clamp Cylinder

Model No.
RCC2
Industry
  • Clamp

The rotary clamp mechanism is incorporated into a square, space saving cylinder. Ideal for clamping small workpieces such as electronic components.

Features

[Two guide grooves and roller]
Two guide grooves are provided on all bore sizes to improve the wear resistance of the grooves.
Rollers are attached to the guide pins (φ32 to φ50).

[Space saving/square shape]
Compact design with thin cylinder as base.

[All bore size switches mountable]
Reed / proximity / strong magnetic field proof switches, etc. mountable.

Variations
Model No.RCC2
Product name
Double acting / single rod
Bore size (mm)
φ16, φ20, φ25, φ32, φ40, φ50, φ63
Stroke length (mm)
17.5, 27.5
Remarks
Model No.RCC2-G4
Product name
Double acting Anti-spatter adherence
Bore size (mm)
φ20, φ25, φ32, φ40, φ50, φ63
Stroke length (mm)
21, 25, 31, 35, 40, 70
Remarks

Return to Product List