Product Details
Clamp cylinders
Rotary clamp cylinder
- Model No.
- RCS
Discontinued 2021 02 28
- Industry
- Clamp
【Discontinued model】
Alternative model : RCS2 Series
Total length dimension is minimized to reduce installation space. Through bolts can be used for improved mounting. Tang and square tang can be selected for the rod end.

- Documents / Download
PDF Catalog
CKD plus Members Only
- Features
[Space saving]
Compared to the RCC2 Series, total length is minimized.[Rod end square tang]
Tang and square tang can be selected for the rod end.[Mounting with through bolt]
Through bolts allow mounting from the top, improving equipment installation.
- Variations
-
- Model No.RCS
- Product name
- Double acting / single rod
- Bore size (mm)
- φ16
- Stroke length (mm)
- 17.5, 27.5
- Remarks
- Discontinued
2021 02 28Old Catalog