Contact Us

Product Details

Floating plates

Glass float module

Model No.
GFM
Industry

Float plate that enables non-contact floating transport.
Select from 5 types of rails and pads according to various applications.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Non-contact floating transport]
By adopting a new porous material, stable floating is achieved.
Smooth transport is possible without touching the workpiece.
Antistatic protection for workpieces is also possible.

[Improved visibility]
The use of a black body prevents diffused reflection and improves the visibility of the workpiece.
Ideal for high-sensitivity inspection.
Suppression of particles in floating air is realized.

[Selectable according to applications]
Float pad and rail type can be freely selected according to the application, such as precision floating, rough transport, or process loader.

Variations
Model No.GFM-A
Product name
Floating alignment pad
Float (guideline)
10 μm or more
Applications
Positioning
Remarks
Model No.GFM-T
Product name
High float rail
Float (guideline)
250 μm or more
Applications
Rough transport
Remarks
Model No.GFM-RF
Product name
Float rail
Float (guideline)
250 μm or more
Applications
Transport
Remarks
Model No.GFM-RS
Product name
Float rail
Float (guideline)
150 μm or more
Applications
Loader and unloader
Remarks
Model No.GFM-P
Product name
Precision floating stage
Float (guideline)
30 μm or more
Applications
Various processes
Remarks

Return to Product List