Contact Us

Product Details

Speed control valves, throttle valves

Speed controller with dial

Model No.
DSC
Industry
  • Filling

Received the 2016 Good Design Award and iF design award 2018. Flow rate can be controlled and cylinder speed can be quantified. Rotary needle with linear flow characteristics is adopted. Moreover, push lock method is adopted to fix the needle and it is possible to visually recognize the dial indication from front and back so that anyone can easily make adjustments.

Features

[Inline type added]
Added release of the inline type to the DSC Series. Flow rates include standard, low, and fine inline types.

[Industry’s smallest size] (compact)
Compact type compatible with M5 is newly added to the conventional standard type (R1/8 to R1/2).
It can be mounted on the cylinder without interfering with the grounding surface of the cylinder.

[Finer quantification achieved] (compact)
Dial display in increments of 0.5 allows finer quantification. Click feedback can be felt on the fingertips when turning the knob, making scale alignment easy even where visual inspection is not possible.

[Linear flow characteristics]
Thanks to the optimal design of the needle, linear flow characteristics proportional to the dial indicator value are achieved. Fluctuation of the flow rate is less, and the speed of the cylinder can be easily set or changed.

[Easy adjustment work]
Push locking method is used to fix the needle.
Locking is secured without needle movement.
Adjustment is easy with simple operation.

Variations
Model No.DSC-※
Product name
Standard
Port size (R)
R1/8, R1/4, R3/8, R1/2
Compatible tube O.D.
Φ4, Φ6, Φ8, Φ10, Φ12
Remarks
Model No.DSC-C-※
Product name
Compact
Port size (R)
M5, R1/8
Compatible tube O.D.
Φ3.2, Φ4, Φ6, Φ8
Remarks
Model No.DSC-S
Product name
Inline type
Port size (R)
Φ4, Φ6, Φ8, Φ10, Φ12
Compatible tube O.D.
Φ4, Φ6, Φ8, Φ10, Φ12
Remarks

Return to Product List