Product Details
Speed control valves, throttle valves
Needle valve with dial
- Model No.
- DVL
- Industry
- Inspection
- Filling
Linear flow characteristics of rotating needle valve adopted.
Rotation speed is displayed numerically on a dial, so anyone can easily and securely control the speed and adjust various flow rates of the cylinder.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Linear flow characteristics]
Linear flow characteristics in proportion to dial indicator value.
[Rotation speed displayed on dial]
Needle rotation speed is displayed numerically on a dial.
Fixing of needle is easy with sliding type lock lever. Easy adjustment work.
[Unrestricted mounting]
The mounting area rotates by 360°, enabling mounting and installation method to be selected from base, side, or panel. Mounting brackets not required.
- Variations
-
- Model No.DVL-S-※
- Product name
- Check valve
- Compatible tube O.D.
- Φ4,Φ6,Φ8,Φ10,Φ12
- Remarks
- Model No.DVL-N-※
- Product name
- Needle valve / oil-prohibited
- Compatible tube O.D.
- Φ4,Φ6,Φ8,Φ10,Φ12
- Remarks