Contact Us

Product Details

Silencers

Silencer / compact bore size / resin body

Model No.
SL・SLW
Industry

Device that reduces exhaust noise caused by discharged air. Compact with a noise reduction effect of 20 dB [A] and over.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Compact / Resin body]
Noise reduction effect of 20 dB or more.
Compact.

Variations
Model No.SL-M5
Product name
Silencer
Port size (R)
M5
Cylinder bore size
Φ6~Φ15
Noise reduction effect (dB [A])
20 dB or more
Remarks
Model No.SLW
Product name
Silencer
Port size (R)
1/8, NPT1/8, G1/8, 1/4, NPT1/4, G1/4, 3/8, NPT3/8, G3/8, 1/2, NPT1/2, G1/2
Cylinder bore size
φ20 to φ80, φ32 to φ80, φ50 to φ100, φ50 to φ100
Noise reduction effect (dB [A])
30 dB or more
Remarks
Model No.SLW-※A-H
Product name
High noise reduction, Small bore size, Resin body
Port size (R)
1/4, 3/8, 1/2
Cylinder bore size
Φ32~Φ80 / Φ50~Φ100 / Φ50~Φ100
Noise reduction effect (dB [A])
40 or more
Remarks
Model No.SLW-※L
Product name
Large flow rate, Small bore size, Resin body
Port size (R)
1/4, 3/8
Cylinder bore size
Φ32~Φ80 / Φ50~Φ100
Noise reduction effect (dB [A])
30 or more
Remarks
Model No.SLW-6S, SLW-8S
Product name
High noise reduction
Port size (R)
1/8, 1/4
Cylinder bore size
Φ20~Φ80 / Φ32~Φ80
Noise reduction effect (dB [A])
25 or more
Remarks
Model No.SLW-20S
Product name
High noise reduction
Port size (R)
3/4
Cylinder bore size
Φ100~Φ200
Noise reduction effect (dB [A])
30 or more
Remarks
Model No.SLW-H※
Product name
Push-in
Port size (R)
Φ6, Φ8, Φ10, Φ12
Cylinder bore size
-
Noise reduction effect (dB [A])
20 or more
Remarks

Return to Product List