Product Details
Silencers
Metering valve with silencer
- Model No.
- FMS・SMW
Discontinued some variations
- Industry
Device that reduces exhaust noise caused by discharged air. Compact with a noise reduction effect of 20 dB [A] and over.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[High noise reduction effect]
With speed controller and silencer functions, the noise reduction effect is 20 dB or more.
- Variations
-
- Model No.FMS
- Product name
- Metering valve with silencer
- Port size (R)
- M5
- Cylinder bore size
- Φ6~Φ15
- Noise reduction effect (dB)
- 20 or more
- Remarks
- Model No.SMW
- Product name
- Metering valve with silencer
- Port size (R)
- 3/8, 1/2
- Cylinder bore size
- Φ50~Φ100
- Noise reduction effect (dB)
- 20 or more
- Remarks
- Model No.SMW-6A
- Product name
- Metering valve with silencer
- Port size (R)
- R1/8
- Cylinder bore size
- Noise reduction effect (dB)
- Remarks
- Discontinued
2002 03 31
- Model No.SMW-8A
- Product name
- Metering valve with silencer
- Port size (R)
- R1/4
- Cylinder bore size
- Noise reduction effect (dB)
- Remarks
- Discontinued
2002 03 31