Product Details
Fittings / tubes
New Joint (Stainless Type)
- Model No.
- ZW
- Industry
Push-in fitting that uses flame-resistant resin and stainless steel.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Compact size]
Compact size saves space.
Smooth insertion and secure sealing.
Flame-resistant resin incorporated in white body and push ring. (UL94 Standards V-0 equivalent)
Stainless steel used for all metal parts.
- Variations
-
- Model No.ZW-S※
- Product name
- Straight
- Compatible tube O.D.
- Φ4, Φ6, Φ8, Φ10, Φ12
- Port size (R)
- M5, 1/8, 1/4, 3/8, 1/2
- Remarks
- Model No.ZW-L※
- Product name
- Elbow
- Compatible tube O.D.
- Φ4, Φ6, Φ8, Φ10, Φ12
- Port size (R)
- M5, 1/8, 1/4, 3/8, 1/2
- Remarks
- Model No.ZW-T※
- Product name
- Tee
- Compatible tube O.D.
- Φ4, Φ6, Φ8, Φ10, Φ12
- Port size (R)
- -
- Remarks