Contact Us

Product Details

Fittings / tubes

New Joint (Stainless Type)

Model No.
ZSP
Industry

Push-in fittings that use stainless steel (SUS303 or equivalent) for the metal body.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Stainless steel]
Stainless steel (SUS303 or equivalent) metal body.
Perfect for use in corrosive atmospheres, or atmospheres susceptible to copper ions.

[Wide variation]
A wide range of variations for various types of pneumatic piping.

[Environment-friendly products]
As a RoHS Directive compatible product, all substances which adversely affect the global environment have been eliminated from the materials.

Variations
Model No.ZSP-C
Product name
Straight
Compatible tube O.D.
Φ4, Φ6, Φ8, Φ10, Φ12
Port size (R)
M5, 1/8, 1/4, 3/8, 1/2
Remarks

Return to Product List