Product Details
Fittings / tubes
Compression Joints/Fittings
- Model No.
- MJ・JL
- Industry
Stable and secure piping enabled by double chuck. Compression fitting swith high reliability which can also be used in copper pipes.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Double chuck mechanism]
By tightening the mounting nut, a double-touch method that wedges the sleeve tip doubly into the tube is used.
Tubes can be piped securely.
[Can also be used in copper pipes]
It can be used as it is in copper pipes as well as nylon and urethane tubes.
- Variations
-
- Model No.MJS※
- Product name
- Compression Straight
- Compatible tube O.D.
- φ4, φ6, φ8, φ10, φ12, φ15
- Port size (R)
- 1/8, 1/4, 3/8, 1/2
- Remarks
- Model No.MJL※
- Product name
- Compression Elbow
- Compatible tube O.D.
- φ4, φ6, φ8, φ10, φ12, φ15
- Port size (R)
- 1/8, 1/4, 3/8, 1/2
- Remarks
- Model No.MJT※
- Product name
- Compression Tee
- Compatible tube O.D.
- φ4, φ6, φ8, φ10, φ12, φ15
- Port size (R)
- 1/8, 1/4, 3/8, 1/2
- Remarks
- Model No.MJN※
- Product name
- Compression Sleeve
- Compatible tube O.D.
- φ4, φ6, φ8, φ10, φ12, φ15
- Port size (R)
- -
- Remarks
- Model No.MJU※
- Product name
- Compression Insert ring
- Compatible tube O.D.
- -
- Port size (R)
- -
- Remarks
- Model No.JL
- Product name
- Fitting Elbow
- Compatible tube O.D.
- -
- Port size (R)
- 1/8, 1/4, 3/8, 1/2
- Remarks