Product Details
Fittings / tubes
Rotary Joint
- Model No.
- RJF
- Industry
High rigidity / low sliding resistance achieved with built-in bearing. Ample lineup includes 4 / 6 / 8 / 12 / 16 circuits. For 12 and 16 circuits, space saving type is available and port sizes Rc1/8 as well as M5 are available.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Applications]
This fitting supplies compressed air to the air cylinder for rotary shaft parts such as indexing table, rotary table or rotary drum, and for air blowing or changeover valves.
- Variations
-
- Model No.RJF
- Product name
- Rotary fitting
- Port size (Rc)
- M5, 1/8
- Working pressure
- -100 kPa to 0.7 MPa
- Number of circuits
- 4, 6, 8, 12, 16
- Remarks