Contact Us

Product Details

Fittings / tubes

Tube

Model No.
UP・F・FH・NU・U・KX・SR2・SR・AZ

Discontinued some variations

Industry
  • Environmental durability

Tubes can be selected according to applications.
They are highly reliable, meeting needs of space saving and complex piping, etc.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Soft nylon tube]
Very flexible compared to the conventional nylon tubes, optimal for piping in small or complicated spaces.
The tube also has sufficient characteristics such as cold resistance, weather resistance, oil resistance and chemical resistance, etc.

[New urethane tube]
Due to the adoption of a new manufacturing process, larger inner diameter and increased strength are realized simultaneously with the same outer diameter.
As a tube for pneumatic piping to respond to larger flow rates.

[Urethane tube]
Durable and flexible thanks to its high mechanical strength.
This is widely used in general pneumatic lines, etc.

[Coiling tube]
It can be used as extensible coiling.
Unlike conventional products, fittings are easily installed and the coil contracts and expands very smoothly due to the straight section provided with the specified length in the direction of expansion and contraction.
The coil terminal durability is excellent.

[Flame retardant tube]
Single-core tube made using flame-resistant materials.
Even if welding sparks, etc., come into contact, tube will not continue to burn.
(UL Standards :94-V-0 equiv. Self-extinguishing )

Variations
Model No.UP
Product name
Antistatic Tube
O.D. tube size
Length per roll (m)
Tube color
Remarks
Model No.F-15※※
Product name
Soft nylon tube
O.D. tube size
φ3.2, φ4, φ6, φ8, φ10, φ12, φ15, φ16
Length per roll (m)
20, 100
Tube color
Black, white, red, blue, yellow, green, orange
Remarks
Manufacturer of colors other than white: Aoi Co., Ltd. 
Model No.FH-3224
Product name
Soft nylon tube
O.D. tube size
φ3.2
Length per roll (m)
20
Tube color
Black / white
Remarks
Model No.NU
Product name
New urethane tube
O.D. tube size
φ4, φ6, φ8, φ10, φ12
Length per roll (m)
20, 100
Tube color
Black / white
Remarks
Model No.U-92※※
Product name
Soft urethane tube
O.D. tube size
φ4, φ6, φ8, φ10, φ12
Length per roll (m)
20, 100
Tube color
Black, transparent, pure white, red, blue, yellow, green, orange
Remarks
Aoi Co., Ltd. 
Model No.U-95※※
Product name
Urethane tube
O.D. tube size
φ3.2, φ4, φ6, φ8, φ10, φ12
Length per roll (m)
20, 100
Tube color
Black / transparent
Remarks
Aoi Co., Ltd.
Model No.KX-12※※
Product name
Coiling tube
O.D. tube size
φ6, φ8, φ10, φ12
Length per roll (m)
-
Tube color
Orange
Remarks
Aoi Co., Ltd.
Model No.SR2
Product name
Flame-resistant tube
O.D. tube size
φ4, φ6, φ8, φ10, φ12
Length per roll (m)
20, 100
Tube color
Black / Red / Blue / Green
Remarks
Aoi Co., Ltd.
Model No.SR
Product name
Flame-resistant tube
O.D. tube size
φ4, φ6, φ8, φ10, φ12
Length per roll (m)
100
Tube color
Black / red / blue / green
Remarks
Discontinued
2019 07 31
Aoi Co., Ltd.
Model No.AZ-1200
Product name
Tube cutter
O.D. tube size
Length per roll (m)
Tube color
Remarks
Aoi Co., Ltd.
Model No.INS-UP
Product name
Insert ring
O.D. tube size
-
Length per roll (m)
-
Tube color
Remarks

Return to Product List