Product Details
Check valves, shuttle valves, quick exhaust valves
Quick exhaust valve with push-in fitting
- Model No.
- QEL
- Industry
- Assembly
- Handling
- Inspection
Lineup includes compact/space-saving In-line and Plug types.
The in-line type has built-in φ4 and φ6 push-in fittings, with atmospheric release and exhaust port fittings available.
The plug type can be directly attached to the actuator and is effective in preventing condensation caused by adiabatic expansion.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Condensation countermeasures]
Countering condensation caused by adiabatic expansion of small actuators can be easily implemented. The result is the realization of a long service life and stable operation of the actuator.
[Easy retrofitting]
The plug shape allows for easy mounting near the actuator. It has a space-saving and clean design.
[High speed drive]
Effective for high-speed driving of actuators.
[Compact and space-saving inline type]
Built-in φ4 and φ6 push-in fittings. Available in atmospheric release type and with exhaust port fittings.
- Variations
-
- Model No.QEL-※※P
- Product name
- Quick exhaust valve with push-in fitting
- Compatible tube O.D.
- φ4, φ6
- Exhaust specification
- Atmospheric release type
- Remarks
- Model No.QEL-H※※
- Product name
- Quick exhaust valve with push-in fitting
- Compatible tube O.D.
- φ4, φ6
- Exhaust specification
- With exhaust port fitting, atmospheric release type
- Remarks