Contact Us

Product Details

Check valves, shuttle valves, quick exhaust valves

Block valve

Model No.
FPV
Industry

Compact valve ideal for cylinder position locking and braking.
Compact and lightweight with a wide variety of bore size variations.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Compact and lightweight]
Compact valve ideal for cylinder position locking and braking.

[Variety of bore sizes available]
Series variations from M5 to R1/2 bore sizes enable direct cylinder installation.

Variations
Model No.FPV
Product name
Block
Port size (R)
M5, 1/8, 1/4, 3/8, 1/2
Max. working pressure (MPa)
1.0
Min. working pressure (MPa)
0
Remarks

Return to Product List