Contact Us

Product Details

Check valves, shuttle valves, quick exhaust valves

Threshold sensor

Model No.
PWS

Discontinued some variations

Industry

Detects exhaust pressure near the stroke end accurately.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Operational principle]
The threshold sensor is attached like a fitting to the cylinder port. This sensor detects pressure change generated at both ends of the piston or a drop in exhaust pressure (P2) near the stroke end and outputs an air pressure signal (S) when P2 is less than the switching pressure (refer to Fig. 1, 2).

Variations
Model No.PWS-B※
Product name
Universal fitting connector
Port size (Rc)
M5, 1/8, 1/4, 3/8, 1/2
Output connection
‐
Output method
Compressed air
Remarks
Model No.PWS-P111
Product name
Built-in sensor module
Port size (Rc)
‐
Output connection
φ4
Output method
Compressed air
Remarks
Model No.PWS-M1012
Product name
Built-in sensor module
Port size (Rc)
‐
Output connection
0.5㎟ x 3-wire
Output method
Electric
Remarks
Model No.PWS-B1222
Product name
Universal fitting connector
Port size (Rc)
Output connection
Output method
Remarks
Discontinued
2021 05 31
Model No.PWS-B1332
Product name
Universal fitting connector
Port size (Rc)
Output connection
Output method
Remarks
Discontinued
2021 05 31

Return to Product List