Contact Us

Product Details

Nozzles

Air nozzle

Model No.
BN※

NEW

Industry

We have nozzles of various shapes including energy saving type nozzles that enhance the pneumatic air source.
We propose to introduce the [Air blow nozzle] for energy saving with air blow.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

NEW [Renewed metal flat type]
Reduces weight by 73% and total length by 61% while maintaining performance.
It can also be mounted in locations with smaller spaces.

[Enhancement effect] (BNE Series)
The energy saving type nozzle uses a special structure that brings in the surrounding air to enhance the pneumatic air source.
Reduces the load on the compressor, and blows air powerfully even with less air consumption.

[Uniform striking force] (BNE Series)
A special structure which ejects air more uniformly at the desired area.
Uniform striking force along the width of the injection can be obtained by phasing the upper and lower injection ports and air suction holes.
Stable workpiece quality is achieved by high efficiency air blow with minimal reduction in striking force according to distance.

[Quiet design] (BNE Series)
In addition to a work environment-friendly quiet design that suppresses turbulence, energy-saving type nozzles are available in flat and round types according to the application.

[Solution examples]
We comprehensively propose various components that can be used for air blowing, such as air filters, solenoid valves, and flow rate meters.
Usable not only in draining, cooling and sorting of workpieces, but also in various situations such as air blow cleaning and sorting in food processing.

Variations
Model No.BNE
Product name
Energy saving
Port size (R)
1/4
Material
Resin, metal
Shape
Flat, round
Remarks
Model No.BN
Product name
Standard
Port size (R)
1/8,1/4
Material
Metal
Shape
Forward
Remarks
Model No.BNB
Product name
Blower specification
Port size (R)
1/8,1/4
Material
Metal
Shape
Fan type
Remarks
Model No.BNE-8S10F
Product name
Energy saver Flat-type metal
Port size (R)
Material
Shape
Remarks
Discontinued
2025 10 30

Return to Product List