Contact Us

Product Details

Booster

Air booster

Model No.
ABP
Industry

Enables air boosting by using only air pressure in combination with air tanks to raise the primary pressure two-fold (0.99 MPa max.) without the use of electricity.
Energy and cost savings will be achieved in total manufacturing lines, since pressure can be increased only at the required points in the factory.

Features

[Boosted to twice the pressure]
No-electricity-needed air booster.
Capable of boosting the primary pressure range up to two-fold (max. 0.99 MPa).
Compact design and flexible installation.

[Applications]
Increased thrust in welding cylinder.
Reducing the footprint of the air cylinder.
Improving output capacity of driving components (air cylinder, air motor, etc.).
Quick filling of high-pressure air to air tanks.
Boosting in explosion-proof atmospheres.
Countering pressure changes in factory lines (fall in air pressure of lines, etc.).

Variations
Model No.ABP-12
Product name
Air booster
OUT port position
Same side as IN port
Port size (Rc)
1/2
Remarks
Model No.ABP-12D
Product name
Air booster
OUT port position
Bottom (direct connection to air tank)
Port size (Rc)
1/2
Remarks
Model No.ABP-12L
Product name
Air booster
OUT port position
Back side of IN port
Port size (Rc)
1/2
Remarks

Return to Product List