Contact Us

Product Details

Residual pressure exhaust valves

Slow start valve

Model No.
V3301・V3321
Industry

Ideal for ensuring safety when starting and stopping.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[For ensuring safety]
Ensuring safety when starting and stopping.
Port size: Rc1/4 to 1/2
The slow start valve turns ON when the solenoid valve is energized or the manual section is set to SUP. The valve turns OFF when the solenoid valve is deenergized or the manual section is set to EXH.

Variations
Model No.V3301-※
Product name
Solenoid valve
Port size (Rc)
1/4, 3/8, 1/2
Working pressure (MPa)
0.2 to 1.0
Remarks
Model No.V3321-※
Product name
Manual
Port size (Rc)
1/4, 3/8, 1/2
Working pressure (MPa)
0.2 to 1.0
Remarks

Return to Product List