Contact Us

Product Details

Pressure gauges / Indicators

Pressure gauge with switch

Model No.
G52D
Industry

Pressure switch function has been added to the analog pressure gauge. Non-polar connector/activation confirmation lamp is available as an option.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[With switch]
Pressure switch function added to the analog pressure gauge.
Nonpolar connector/activation confirmation lamp as an option.
Port size: R1/4

Variations
Model No.G52D-8
Product name
Pressure gauge with switch
Port size (R)
1/4
Pressure range (MPa)
0 to 1.0
Remarks

Return to Product List