Product Details
Standard cylinders
Round shaped cylinder
- Model No.
- SCM
- Industry
Medium bore size (φ20 to φ100) series of standard round cylinders. Slim body and a wide variety of bore sizes and variations. The series is the smallest in the standard cylinders.

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[High workability]
A knob has been attached to the cushion needle for easy adjustment.
Better workability has been enabled by mounting with four bolts.
Mountable with a general tool.[Selectable switch mounting]
Select from 2 types, band and rail.
The time for switch position setting during maintenance can be reduced significantly.
Marking shows switch mounting position at a glance. Capable of fine adjustment up to 6 mm in the direction of stroke length.
[Slim body]
Simple and functional design.
- Variations
-
- Model No.SCM
- Product name
- Double acting / single rod
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 10
- Max. stroke length
- 1500
- Remarks
- Model No.SCM-X
- Product name
- Single acting / push type
- Bore size
- φ20, φ25, φ32, φ40
- Min. stroke length
- 5
- Max. stroke length
- 200
- Remarks
- Model No.SCM-Y
- Product name
- Single acting / pull
- Bore size
- φ20, φ25, φ32, φ40
- Min. stroke length
- 10
- Max. stroke length
- 600
- Remarks
- Model No.SCM-P
- Product name
- Double acting / stroke adjustable (push)
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Min. stroke length
- 10
- Max. stroke length
- 1500
- Remarks
- Model No.SCM-R
- Product name
- Double acting / stroke adjustable (pull)
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Min. stroke length
- 10
- Max. stroke length
- 1500
- Remarks
- Model No.SCM-T
- Product name
- Double acting / heat resistance
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 10
- Max. stroke length
- 1500
- Remarks
- Model No.SCM-Q
- Product name
- Double acting / position locking
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 5
- Max. stroke length
- 500
- Remarks
- Model No.SCM-F
- Product name
- Double acting / fine speed
- Bore size
- φ20, φ25, φ32, φ40
- Min. stroke length
- 10
- Max. stroke length
- 500
- Remarks
- Model No.SCM-O
- Product name
- Double acting / low speed
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 10
- Max. stroke length
- 1500
- Remarks
- Model No.SCM-U
- Product name
- Double acting / low friction
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 10
- Max. stroke length
- 1500
- Remarks
- Model No.SCM-D
- Product name
- Double acting / double rod
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 10
- Max. stroke length
- 600
- Remarks
- Model No.SCM-B
- Product name
- Double acting / back-to-back
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Min. stroke length
- 10
- Max. stroke length
- 750
- Remarks
- Model No.SCM-W
- Product name
- Double acting / two-stage
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Min. stroke length
- 10
- Max. stroke length
- 600
- Remarks
- Model No.SCM-W4
- Product name
- Double acting / tandem
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Min. stroke length
- 10
- Max. stroke length
- 600
- Remarks
- Model No.SCM-M
- Product name
- Double acting / rotation-stop
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Min. stroke length
- 10
- Max. stroke length
- 600
- Remarks
- Model No.SCM-LD
- Product name
- Double acting / direct mounting foot
- Bore size
- φ20, φ25, φ32, φ40, φ50, φ63
- Min. stroke length
- 10
- Max. stroke length
- 300
- Remarks