Contact Us

Product Details

Pressure gauges / Indicators

Moisture indicator

Model No.
6119-2C
Industry

Ideal for dew point monitor of desiccant air dryer.

Documents / Download

Digital Catalog

PDF Catalog

Maintenance Parts

Safety Precautions

CKD plus Members Only

Features

[Operational principle]
The dew point of ultra-dry air is monitored using the chemical properties of silica gel whose color changes from blue to pink after moisture is absorbed.
If relative humidity in compressed air reaches 50%, the color changes to orange, so maintenance of the desiccant air dryer is easy.

Variations
Model No.6119-2C
Product name
Moisture indicator
Max. working pressure (MPa)
1.0
Fluid temperature (°C)
5 to 65
Max. flow rate (ℓ/min (ANR))
50
Remarks

Return to Product List