Contact Us

Product Details

Regulators

Regulator

Model No.
R※※00

NEW

Industry

Compact, pressure gauge embedded. The pressure can be adjusted without tools.

In addition to the standard products, there are the following variations.
P6: Copper Ion Restricted (No copper/PTFE Specification)
P11: Ozone Resistant

Features

[NEW: Regulator knob up as option]
Improved ease of use is realized by placing the regulator knob on top for use. Increased flexibility in design.

[Pressure adjustment without tools]
Pressure adjustments can be made with one hand and locking performed with one push. Manual knob operation is easy when setting pressure as well.

[Easily handles panel mounting as well]
When the panel mounting nut is loosened, the nut acts as a jack and enables the knob to be removed easily. Fix the nut to mount in the panel. The L type bracket is also installed similarly to the nut.

[F.R.L. combination]
Systems can be easily upgraded using unified key boundary dimensions and a diverse range of options and variations.

Variations
Model No.R※000
Product name
Regulator
Port size (Rc, NPT, G)
1/8, 1/4, 3/8, 1/2, 3/4, 1
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.05 to 0.85
Remarks
Model No.R※100
Product name
Reverse regulator
Port size (Rc, NPT, G)
1/8, 1/4, 3/8, 1/2, 3/4, 1
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.05 to 0.85
Remarks
Model No.R※000-P6
Product name
Regulator Copper and PTFE free
Port size (Rc, NPT, G)
1/8, 1/4, 3/8, 1/2, 3/4, 1
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.05 to 0.85
Remarks
Model No.R※100-P6
Product name
Reverse regulator Copper and PTFE free
Port size (Rc, NPT, G)
1/8, 1/4, 3/8, 1/2, 3/4, 1
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.05 to 0.85
Remarks
Model No.R※000-P11
Product name
Ozone Resistant Filter Regulator
Port size (Rc, NPT, G)
1/8, 1/4, 3/8, 1/2, 3/4, 1
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.05 to 0.85
Remarks
Model No.R※100-P11
Product name
Ozone Resistant Reverse Regulator
Port size (Rc, NPT, G)
1/8, 1/4, 3/8, 1/2, 3/4, 1
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.05 to 0.85
Remarks

Return to Product List