Contact Us

Product Details

Regulators

Precision regulator

Model No.
RPE
Industry
  • Air pressure supply

An eco-friendly, new type of precision regulator. Significant reduction in air consumption is achieved with the special structure. As it has excellent control performance, high precision and a compact size, it can be used for various applications including precise tension control.

Features

[70% less air consumption]
Air bleed is significantly reduced compared to CKD conventional products.
(Comparing identical conditions at primary pressure 0.7 MPa)

[High-precision pressure control]
Repeatability: Within ±0.5% of full scale.
Sensitivity: Within 0.2% of full scale.
Usable for various applications including precise tension control.

[Compact]
Compact □42 mm/lightweight 250 g
Aluminum materials used, compact/lightweight design.

[Module type]
Can be connected with C1000 Series filter and oil mist filter.

Variations
Model No.RPE1000
Product name
Precision regulator
Port size (Rc)
1/4
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.01 to 0.7
Remarks

Return to Product List