Contact Us

Product Details

Regulators

Regulator Oil-free

Model No.
RN※000
Industry

Ideal for applications susceptible to grease, including liquid crystal, semiconductors, foodstuffs, medical use, and electrical potential parts. All parts in the fluid passage area are degreased and washed, and use no grease.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Oil-free specifications]
Ideal for applications susceptible to grease, including liquid crystal, semiconductors, foodstuffs, medical use, and electrical potential parts.
All parts in the fluid passage area are degreased and washed, and use no grease.
Port size: Rc1/4 to 1

[Applications]
Ionizer

[Applications]
Conveying liquid crystal substrate (contactless)

[Applications]
Air knife

Variations
Model No.RN3000-※
Product name
Regulator Oil-free type
Port size (Rc)
1/4, 3/8
Max. working pressure (MPa)
0.8
Set pressure (MPa)
0.05 to 0.7
Remarks
Model No.RN4000-※
Product name
Regulator Oil-free type
Port size (Rc)
1/4, 3/8, 1/2
Max. working pressure (MPa)
0.8
Set pressure (MPa)
0.05 to 0.7
Remarks
Model No.RN8000-※
Product name
Regulator Oil-free type
Port size (Rc)
3/4, 1
Max. working pressure (MPa)
0.8
Set pressure (MPa)
0.05 to 0.7
Remarks

Return to Product List