Contact Us

Product Details

Regulators

Regulator for water

Model No.
WR
Industry

Easy-to-use compact regulator for water. Specially designed knob shape for easy pressure adjustment, with mesh filter supplied as standard.

Features

[Easy to use]
Specially designed knob shape for easy pressure adjustment.
A single push can lock the pressure adjustment knob.
Mesh filter is supplied as standard.
RoHS compliant product.

[Applications]
Control pressure: An arbitrary pressure can be obtained even if the flow rate is unstable.
Flow rate control: The desired flow rate can be attained when used together with a metering valve.
Protecting equipment: Equipment can be protected from primary side pressure fluctuations.
Equipment examples: Laser processing machine, welding machine, dental instruments, etc.

Variations
Model No.WR1
Product name
Standard type
Port size (Rc)
1/8, 1/4
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.05 to 0.70
Remarks
Model No.WR2
Product name
Standard type
Port size (Rc)
3/8, 1/2
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.05 to 0.70
Remarks
Model No.WR1-L
Product name
Low pressure type
Port size (Rc)
1/8, 1/4
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.02 to 0.35
Remarks
Model No.WR2-L
Product name
Low pressure type
Port size (Rc)
3/8, 1/2
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.02 to 0.35
Remarks

Return to Product List