Contact Us

Product Details

Regulators

Dial air regulator

Model No.
2302・2303・2304
Industry

Dial is provided to enable easy pressure adjustment and remote control. (Remote control type only)

Features

[Easy pressure adjustment] (2302 / 2303 / 2304 Series)
Dial provided to enable easy pressure adjustment.
Control of large flow rate is also enabled.

[Remote control is enabled] (2302 / 2303 / 2304-R Series)
With pilot port for pressure setting. Remote control is enabled.

Variations
Model No.2302
Product name
Dial air regulator
Port size (Rc)
1/4, 3/8, 1/2, 3/4
Max. working pressure (MPa)
2.06
Set pressure (MPa)
0.05 to 1.08
Remarks
Model No.2303
Product name
Dial air regulator
Port size (Rc)
3/4, 1, 1 1/4
Max. working pressure (MPa)
2.06
Set pressure (MPa)
0.05 to 1.08
Remarks
Model No.2304
Product name
Dial air regulator
Port size (Rc)
1 1/2, 2
Max. working pressure (MPa)
2.06
Set pressure (MPa)
0.05 to 1.08
Remarks
Model No.2302-R
Product name
Remote dial air regulator
Port size (Rc)
1/4, 3/8, 1/2, 3/4
Max. working pressure (MPa)
2.06
Set pressure (MPa)
0.05 to 1.08
Remarks
Model No.2303-R
Product name
Remote dial air regulator
Port size (Rc)
3/4, 1, 1 1/4
Max. working pressure (MPa)
2.06
Set pressure (MPa)
0.05 to 1.08
Remarks
Model No.2304-R
Product name
Remote dial air regulator
Port size (Rc)
1 1/2, 2
Max. working pressure (MPa)
2.06
Set pressure (MPa)
0.05 to 1.08
Remarks

Return to Product List