Contact Us

Product Details

Regulators

Large bore reverse regulator

Model No.
2415
Industry

Smooth discharge of secondary side with check valve. No bypass circuit required and easy piping.

In addition to the standard products, there are the following variations.
P11: Ozone-proof

Features

[Quick exhaust]
Smooth discharge of secondary side with check valve. No bypass circuit required and easy piping.
Port size: Rc3/4 to 1 1/4.

Variations
Model No.2415
Product name
Large bore reverse regulator
Port size (Rc)
3/4, 1, 1 1/4
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.07 to 0.83
Remarks
Model No.2415-P11
Product name
Ozone Resistant Large bore reverse regulator
Port size (Rc)
3/4, 1, 1 1/4
Max. working pressure (MPa)
1.0
Set pressure (MPa)
0.07 to 0.83
Remarks

Return to Product List