Contact Us

Product Details

Regulators

Large bore regulator

Model No.
2215・2216
Industry

Large bore regulator.

Features

[Large bore size]
Large bore regulator.
Port size Rc3/4 to 2.

Variations
Model No.2215
Product name
Regulator
Port size (Rc)
3/4, 1, 1 1/4
Max. working pressure (MPa)
2.06
Set pressure (MPa)
0.07 to 0.83
Remarks
Model No.2216
Product name
Custom order product
Port size (Rc)
1 1/2, 2
Max. working pressure (MPa)
2.06
Set pressure (MPa)
0.07 to 0.83
Remarks

Return to Product List