Contact Us

Product Details

Filters

Oil mist filter

Model No.
M※000
Industry

Effectively removes oil and oil mist from pneumatic lines.

Copper Ion Restricted (No copper/PTFE Specification) (P6) as standard.

Documents / Download

PDF Catalog

Maintenance Parts

Safety Precautions

User's Manual

CKD plus Members Only

Features

[With differential pressure switch]
Prevents in advance the reduction in machining accuracy and breakdowns, and short service life of components on the secondary side caused by deteriorated elements.
The replacement period can be checked by a switch and indicator.

[Efficiently removes oil content]
Ideal for circuits susceptible to oil, including measuring and instrumentation circuits.
Port size: Rc1/8 to 1

Variations
Model No.M※000
Product name
Oil mist filter/Oil mist filter Copper and PTFE free specifications
Port size (Rc, NPT, G)
1/8,1/4,3/8,1/2,3/4,1
Filtration (μm)
5,0.3
Remarks

Return to Product List