Product Details
Lubricators
Large bore lubricator
- Model No.
- 3003E・3004E・3005E
- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Econo-mist] (300*E Series)
Supplying fine oil mist (oil fog).
Port size: Rc3/4 to Rc2.[Auto-fill] (3003E-V Series)
Only installing oil tank enables automatic lubrication to multiple lubricators.
- Variations
-
- Model No.3003E
- Product name
- Econo-mist
- Port size (Rc)
- 3/4, 1
- Min. drip flow rate (ℓ/min [ANR])
- 60
- Oil storage capacity (㎤)
- 660
- Remarks
- Model No.3004E
- Product name
- Econo-mist
- Port size (Rc)
- 1 1/4, 1 1/2
- Min. drip flow rate (ℓ/min [ANR])
- 200
- Oil storage capacity (㎤)
- 660
- Remarks
- Model No.3005E
- Product name
- Econo-mist
- Port size (Rc)
- 2
- Min. drip flow rate (ℓ/min [ANR])
- 200
- Oil storage capacity (㎤)
- 660
- Remarks
- Model No.3003E-V
- Product name
- Auto-fill
- Port size (Rc)
- 3/4, 1
- Min. drip flow rate (ℓ/min [ANR])
- -
- Oil storage capacity (㎤)
- -
- Remarks
