Contact Us

Product Details

Filters / Regulators

Compact filter / regulator

Model No.
WB500
Industry

Ideal for semiconductor manufacturing lines and compact equipment fields. Compact, space saving structure and reverse flow function integrated.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Compact]
Push-in fitting and bracket are integrated to reduce total space.

[Lightweight]
Resin is used in body material to reduce weight.

[Increased workability]
Push-in fitting is provided as standard. The piping direction can be selected from straight or elbow.
Easy piping.

Variations
Model No.WB500
Product name
Compact filter / regulator
Port size
φ4, φ6
Filtration (μm)
5
Set pressure (MPa)
0.05 to 0.7
Remarks

Return to Product List