Contact Us

Product Details

Drain dischargers

Drain sensor

Model No.
DBS1006
Industry

High-reliability level sensor detects the entry of drainage into the pneumatic circuit.
Alerts users to drainage with a buzzer and alarm signal.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[High reliability level sensor used]
Alerts users to drainage with a buzzer and alarm signal.

Variations
Model No.DBS1006-15
Product name
Drain sensor
Drain inlet port size (G)
1/2”
Drainage port size (G)
1/4”
Remarks

Return to Product List