Contact Us

Product Details

Drain dischargers

Drain separator

Model No.
FX
Industry
  • Air pressure supply

Lightweight compact drain separator. The cyclone effect causes water droplets in the compressed air to strike the inner wall of the bowl; this gathers and enlarges them, removing 99% or more of the moisture. Ideal for easy drainage from air piping.
[Applicable compressor: 0.75 kW to 37 kW]

Features

[Lightweight and compact]
Water separation efficiency: 99%
Compatible compressor: 0.75 kW to 37 kW
Modular connection of FX1004 and FX1011 to F.R.L. 3000 and 4000 Series and FX1037 to 6000 and 8000 Series is possible.

Variations
Model No.FX1004-※
Product name
Drain separator
Port size (Rc, NPT, G)
1/4, 3/8
Max. processing flow rate (L/min [ANR])
550
Separation efficiency (%)
99
Remarks
Model No.FX1011-※
Product name
Drain separator
Port size (Rc, NPT, G)
1/4, 3/8, 1/2
Max. processing flow rate (L/min [ANR])
1800
Separation efficiency (%)
99
Remarks
Model No.FX1037-※
Product name
Drain separator
Port size (Rc, NPT, G)
3/4, 1
Max. processing flow rate (L/min [ANR])
6100
Separation efficiency (%)
99
Remarks

Return to Product List