Product Details
Slider / Rod type
Electric actuator
- Model No.
- KBX
- Industry
- Assembly
- Physicochemical analysis equipment
Electric actuator compatible with single and multi-axis servo motor drive.
Combine the components freely for compatibility with any transport situation.
【Compatible controllers】
KCA
* Please see "Related Products" for details on the controller.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Flexible combinations]
Simply by combining standard products, we have constructed an orthogonal transport system suitable for any transport situation.
It can be freely combined from single-axis to 4 axis.
[Applicable to a wide range of transport applications]
Supports transport from light load to high loads.
Max. load capacity 250 kg. (Horizontal)
[Long stroke length]
Long stroke length compatible.
Maximum stroke length 4450 mm (timing belt drive)
[Controller]
Just connect the single-axis controller with the link cable to create a multi-axis controller.
High tact, simultaneous control up to 4 axes and complicated sealing work are also possible.
- Variations
-
- Model No.KBX-T5D
- Product name
- Electric actuator Slider type (ball screw drive)
- Max. load capacity (horizontal)
- 10kg
- Max. speed
- 800mm/s
- Max. stroke length
- 500mm
- Remarks
- Model No.KBX-T7D
- Product name
- Electric actuator Slider type (ball screw drive)
- Max. load capacity (horizontal)
- 30kg
- Max. speed
- 800mm/s
- Max. stroke length
- 700mm
- Remarks
- Model No.KBX-10
- Product name
- Electric actuator Slider type (ball screw drive)
- Max. load capacity (horizontal)
- 80kg
- Max. speed
- 1200mm/s
- Max. stroke length
- 1250mm
- Remarks
- Model No.KBX-30
- Product name
- Electric actuator Slider type (ball screw drive)
- Max. load capacity (horizontal)
- 100kg
- Max. speed
- 1200mm/s
- Max. stroke length
- 1250mm
- Remarks
- Model No.KBX-50
- Product name
- Electric actuator Slider type (ball screw drive)
- Max. load capacity (horizontal)
- 150kg
- Max. speed
- 1200mm/s
- Max. stroke length
- 1600mm
- Remarks
- Model No.KBX-60
- Product name
- Electric actuator Slider type (ball screw drive)
- Max. load capacity (horizontal)
- 250kg
- Max. speed
- 2300mm/s
- Max. stroke length
- 1700mm
- Remarks
- Model No.KBX-10
- Product name
- Electric actuator Slider type (timing belt drive)
- Max. load capacity (horizontal)
- 20kg
- Max. speed
- 2000mm/s
- Max. stroke length
- 2550mm
- Remarks
- Model No.KBX-30
- Product name
- Electric actuator Slider type (timing belt drive)
- Max. load capacity (horizontal)
- 40kg
- Max. speed
- 2000mm/s
- Max. stroke length
- 3200mm
- Remarks
- Model No.KBX-50
- Product name
- Electric actuator Slider type (timing belt drive)
- Max. load capacity (horizontal)
- 100kg
- Max. speed
- 2000mm/s
- Max. stroke length
- 4450mm
- Remarks
- Model No.KBX-60
- Product name
- Electric actuator Slider type (timing belt drive)
- Max. load capacity (horizontal)
- 200kg
- Max. speed
- 1000mm/s
- Max. stroke length
- 4450mm
- Remarks
- Model No.KBX-T3D
- Product name
- Electric actuator Rod type (ball screw drive)
- Max. load capacity (horizontal)
- 4kg
- Max. speed
- 600mm/s
- Max. stroke length
- 150mm
- Remarks
- Model No.KBX-T4D
- Product name
- Electric actuator Rod type (ball screw drive)
- Max. load capacity (horizontal)
- 7kg
- Max. speed
- 600mm/s
- Max. stroke length
- 200mm
- Remarks
- Model No.KBX-T5E
- Product name
- Electric actuator Rod type (ball screw drive)
- Max. load capacity (horizontal)
- 25kg
- Max. speed
- 600mm/s
- Max. stroke length
- 300mm
- Remarks
- Model No.KBX-00D-RH
- Product name
- Electric actuator R axis type (harmonic drive)
- Max. load capacity (horizontal)
- 10kg
- Max. speed
- 360°/s
- Max. stroke length
- -
- Remarks
- Model No.KBX-00D-RP
- Product name
- Electric actuator R axis type (planetary gear)
- Max. load capacity (horizontal)
- 10kg
- Max. speed
- 857°/s
- Max. stroke length
- -
- Remarks