Product Details
Slider / Rod type
Electric actuator
- Model No.
- KBZ
Discontinued 2023 09 29
- Industry
- Assembly
- Physicochemical analysis equipment
【Discontinued model】
Electric actuator with servo motor drive.
Main body and controller are downsized, enabling compact design.
【Compatible controllers】
KCA
* Please see "Related Products" for details on the controller.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Wide variation]
A wide range of actuators is available.
(Slider type, table type, rod type)
[Supports various environments]
Brushless resolver is adopted for position detector.
Excellent resistance to environmental factors such as high temperature, low temperature, vibration and shock.
- Variations
-
- Model No.KBZ-5D
- Product name
- Slider type
- Max. load capacity (horizontal)
- 6kg
- Max. speed
- 800mm/s
- Max. stroke length
- 500mm
- Remarks
- Discontinued
2023 09 29Old Manual
- Model No.KBZ-7D
- Product name
- Slider type
- Max. load capacity (horizontal)
- 12kg
- Max. speed
- 800mm/s
- Max. stroke length
- 700mm
- Remarks
- Discontinued
2023 09 29Old Manual
- Model No.KBZ-5D
- Product name
- Table
- Max. load capacity (horizontal)
- 4.5kg
- Max. speed
- 800mm/s
- Max. stroke length
- 100mm
- Remarks
- Discontinued
2023 09 29Old Manual
- Model No.KBZ-7D
- Product name
- Table
- Max. load capacity (horizontal)
- 9kg
- Max. speed
- 800mm/s
- Max. stroke length
- 150mm
- Remarks
- Discontinued
2023 09 29Old Manual
- Model No.KBZ-3D
- Product name
- Rod type
- Max. load capacity (horizontal)
- 3kg
- Max. speed
- 600mm/s
- Max. stroke length
- 150mm
- Remarks
- Discontinued
2023 09 29Old Manual
- Model No.KBZ-4D
- Product name
- Rod type
- Max. load capacity (horizontal)
- 5.2kg
- Max. speed
- 600mm/s
- Max. stroke length
- 200mm
- Remarks
- Discontinued
2023 09 29Old Manual