Product Details
Slider / Rod type
Electric actuator
- Model No.
- ESSD
Discontinued 2020 12 29
- Industry
【Discontinued model】
Rod type electric actuator featuring the same ease of use as pneumatic components.
Built-in controller contributes to space saving.

- Documents / Download
PDF Catalog
CKD plus Members Only
- Features
[Space saving thanks to a built-in controller]
Controller built into actuator.
As the controller no longer requires installation space and wiring, equipment space can be minimized.
[Use just like a cylinder]
Design as if with a pneumatic cylinder is possible, such as mounting a cylinder switch.
- Variations
-
- Model No.ESSD-28-6
- Product name
- Lead 6
- Max. load capacity (horizontal)
- 10Kg
- Max. load capacity (vertical)
- 1.5Kg
- Maximum press-fit force
- 30 N or more
- Remarks
- Discontinued
2020 12 29Old Catalog
- Model No.ESSD-42-6
- Product name
- Lead 6
- Max. load capacity (horizontal)
- 25Kg
- Max. load capacity (vertical)
- 11Kg
- Maximum press-fit force
- 150 N or more
- Remarks
- Discontinued
2020 12 29Old Catalog
- Model No.ESSD-42-12
- Product name
- Lead 12
- Max. load capacity (horizontal)
- 20Kg
- Max. load capacity (vertical)
- 5Kg
- Maximum press-fit force
- 70 N or more
- Remarks
- Discontinued
2020 12 29Old Catalog
- Model No.ESSD-42-24
- Product name
- Lead 24
- Max. load capacity (horizontal)
- 10Kg
- Max. load capacity (vertical)
- 1Kg
- Maximum press-fit force
- 30 N or more
- Remarks
- Discontinued
2020 12 29Old Catalog
- Model No.ESSD-56-6
- Product name
- Lead 6
- Max. load capacity (horizontal)
- 25kg
- Max. load capacity (vertical)
- 25kg
- Maximum press-fit force
- 450 N or more
- Remarks
- Discontinued
2020 12 29Old Catalog
- Model No.ESSD-56-12
- Product name
- Lead 12
- Max. load capacity (horizontal)
- 20Kg
- Max. load capacity (vertical)
- 15Kg
- Maximum press-fit force
- 250 N or more
- Remarks
- Discontinued
2020 12 29Old Catalog
- Model No.ETP-2
- Product name
- Teaching pendant
- Max. load capacity (horizontal)
- -
- Max. load capacity (vertical)
- -
- Maximum press-fit force
- -
- Remarks
- Discontinued
2020 12 29Old Catalog