Product Details
Slider / Rod type
Electric actuator
- Model No.
- ELCR
Discontinued 2020 12 29
- Industry
【Discontinued model】
Table type electric actuator featuring the same ease of use as pneumatic components.
Built-in controller contributes to space saving.

- Documents / Download
PDF Catalog
CKD plus Members Only
- Features
[Controller built into actuator]
As the controller no longer requires installation space and wiring, equipment space can be minimized
[Cylinder like actuator]
Design as if with a pneumatic cylinder is possible, such as mounting a cylinder switch
- Variations
-
- Model No.ELCR-28-6
- Product name
- Lead 6
- Max. load capacity (horizontal)
- 4.5Kg
- Max. load capacity (vertical)
- 1Kg
- Max. speed
- 100mm/s
- Remarks
- Discontinued
2020 12 29Old Catalog
- Model No.ELCR-42-6
- Product name
- Lead 6
- Max. load capacity (horizontal)
- 7Kg
- Max. load capacity (vertical)
- 7Kg
- Max. speed
- 100mm/s
- Remarks
- Discontinued
2020 12 29Old Catalog
- Model No.ELCR-42-12
- Product name
- Lead 12
- Max. load capacity (horizontal)
- 7Kg
- Max. load capacity (vertical)
- 4Kg
- Max. speed
- 200mm/s
- Remarks
- Discontinued
2020 12 29Old Catalog
- Model No.ELCR-42-24
- Product name
- Lead 24
- Max. load capacity (horizontal)
- 7Kg
- Max. load capacity (vertical)
- 1Kg
- Max. speed
- 400mm/s
- Remarks
- Discontinued
2020 12 29Old Catalog
- Model No.ETP-2
- Product name
- Teaching pendant
- Max. load capacity (horizontal)
- -
- Max. load capacity (vertical)
- -
- Max. speed
- -
- Remarks
- Discontinued
2020 12 29Old Catalog