Product Details
Motorless
Electric actuator
- Model No.
- ETS
Discontinued some variations
- Industry
- Conveyance
- Assembly
- Special purpose / conveyance
- Sterilization (autoclave)
- Packaging
- Physicochemical analysis equipment
[NEW] Added Motor Manufacturer for Support
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer. Ball screw drive type with two built-in linear guides for excellent rigidity.
strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Each Motor can be installed]
A bracket is provided that matches the 13 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.
[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.
[Multi-axis Specification]
Four types of Multi-Axis Spec.
Components such as brackets are also attached, reducing man-hours for multi-axis design.
A type (X-Y axis)
P type (X-Z axis)
F type (Y-Z axis)
【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.
- Variations
-
- Model No.ETS-13
- Product name
- Electric actuator Slider type
- Body width
- 135mm
- Max. load capacity (horizontal)
- 70kg
- Max. load capacity (vertical)
- 17kg
- Remarks
- Model No.ETS-14
- Product name
- Electric actuator Slider type
- Body width
- 135mm
- Max. load capacity (horizontal)
- 110kg
- Max. load capacity (vertical)
- 33kg
- Remarks
- Model No.ETS-17
- Product name
- Electric actuator Slider type
- Body width
- 170mm
- Max. load capacity (horizontal)
- 120kg
- Max. load capacity (vertical)
- 50kg
- Remarks
- Model No.ETS-22
- Product name
- Electric actuator Slider type
- Body width
- 220mm
- Max. load capacity (horizontal)
- 150kg
- Max. load capacity (vertical)
- 55kg
- Remarks
- Model No.ETS-※A※
- Product name
- Electric actuator Slider type
- Body width
- -
- Max. load capacity (horizontal)
- 50kg
- Max. load capacity (vertical)
- -
- Remarks
- 2-axis combination X-Y-axis
- Model No.ETS-※P※
- Product name
- Electric actuator Slider type
- Body width
- -
- Max. load capacity (horizontal)
- -
- Max. load capacity (vertical)
- 35kg
- Remarks
- 2-axis combination X-Y-axis
- Model No.ETS-※F※
- Product name
- Electric actuator Slider type
- Body width
- -
- Max. load capacity (horizontal)
- -
- Max. load capacity (vertical)
- 22kg
- Remarks
- 2-axis combination X-Y-axis
- Model No.ETS-05
- Product name
- Electric actuator Slider type
- Body width
- 51mm
- Max. load capacity (horizontal)
- 10kg
- Max. load capacity (vertical)
- 7kg
- Remarks
- Discontinued
2018 12 28Old Catalog
- Model No.ETS-06
- Product name
- Electric actuator Slider type
- Body width
- 65mm
- Max. load capacity (horizontal)
- 30kg
- Max. load capacity (vertical)
- 15kg
- Remarks
- Discontinued
2018 12 28Old Catalog
- Model No.ETS-10
- Product name
- Electric actuator Slider type
- Body width
- 102mm
- Max. load capacity (horizontal)
- 50kg
- Max. load capacity (vertical)
- 12kg
- Remarks
- Discontinued
2024 08 31Old Catalog
- Model No.ETS-12
- Product name
- Electric actuator Slider type
- Body width
- 102mm
- Max. load capacity (horizontal)
- 50kg
- Max. load capacity (vertical)
- 12kg
- Remarks
- Discontinued
2024 08 31Old Catalog
- Model No.ETS210A
- Product name
- Electric actuator Slider type
- Body width
- -
- Max. load capacity (horizontal)
- -
- Max. load capacity (vertical)
- -
- Remarks
- Discontinued
2024 08 31Old CatalogETS-06×ETS-05(X-Y axis)
- Model No.ETS430A
- Product name
- Electric actuator Slider type
- Body width
- -
- Max. load capacity (horizontal)
- -
- Max. load capacity (vertical)
- -
- Remarks
- Discontinued
2024 08 31Old CatalogETS-12×ETS-10(X-Y axis)
- Model No.ETS440A
- Product name
- Electric actuator Slider type
- Body width
- -
- Max. load capacity (horizontal)
- -
- Max. load capacity (vertical)
- -
- Remarks
- Discontinued
2024 08 31Old CatalogETS-12×ETS-12(X-Y axis)
- Model No.ETS530F
- Product name
- Electric actuator Slider type
- Body width
- -
- Max. load capacity (horizontal)
- -
- Max. load capacity (vertical)
- -
- Remarks
- Discontinued
2024 08 31Old CatalogETS-13×ETS-10(Y-Z axis)
- Model No.ETS640F
- Product name
- Electric actuator Slider type
- Body width
- -
- Max. load capacity (horizontal)
- -
- Max. load capacity (vertical)
- -
- Remarks
- Discontinued
2024 08 31Old CatalogETS-14×ETS-12(Y-Z axis)
- Model No.ETS-※G※
- Product name
- Electric actuator Slider type
- Body width
- -
- Max. load capacity (horizontal)
- 50kg
- Max. load capacity (vertical)
- -
- Remarks
- Discontinued
2025 03 28Old Catalog2-axis combination X-Y-axis / with support guide