Product Details
Motorless
Electric actuator
- Model No.
- ETV
Discontinued some variations
- Industry
- Conveyance
- Assembly
- Special purpose / conveyance
- Sterilization (autoclave)
- Packaging
- Physicochemical analysis equipment
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer.
Belt drive type is compatible with long strokes that are not fully supported by the ball screw drive. Two built-in linear guides for excellent rigidity.
strokes:100~3500mm
Maximum portable mass (horizontal): 85kg
Maximum speed: 2000mm/s

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Each Motor can be installed]
A bracket is provided to match the 12 servo motors.
Combined with your own motors, it is available under familiar control.
Each field network is supported.
[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. The guide can be maintained simply by lubricating from a single location, without disassembling the body.
【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.
- Variations
-
- Model No.ETV-14
- Product name
- Electric actuator Slider type Belt drive
- Body width
- 135mm
- Max. load capacity (horizontal)
- 25kg
- Max. speed
- 2000mm/s
- Remarks
- Model No.ETV-17
- Product name
- Electric actuator Slider type Belt drive
- Body width
- 170mm
- Max. load capacity (horizontal)
- 45kg
- Max. speed
- 2000mm/s
- Remarks
- Model No.ETV-22
- Product name
- Electric actuator Slider type Belt drive
- Body width
- 220mm
- Max. load capacity (horizontal)
- 85kg
- Max. speed
- 2000mm/s
- Remarks
- Model No.ETV-05
- Product name
- Electric actuator Slider type Belt drive
- Body width
- 50mm
- Max. load capacity (horizontal)
- 3kg
- Max. speed
- 2000mm/s
- Remarks
- Discontinued
2024 08 31Old Catalog
- Model No.ETV-06
- Product name
- Electric actuator Slider type Belt drive
- Body width
- 65mm
- Max. load capacity (horizontal)
- 3kg
- Max. speed
- 2000mm/s
- Remarks
- Discontinued
2024 08 31Old Catalog
- Model No.ETV-10
- Product name
- Electric actuator Slider type Belt drive
- Body width
- 102mm
- Max. load capacity (horizontal)
- 10kg
- Max. speed
- 1600mm/s
- Remarks
- Discontinued
2024 08 31Old Catalog