Product Details
Motorless
Electric actuator
- Model No.
- ECS
Discontinued some variations
- Industry
- Conveyance
- Assembly
- Special purpose / conveyance
- Sterilization (autoclave)
- Packaging
- Physicochemical analysis equipment
[NEW] Added Motor Manufacturer for Support
A motionless, low-dust generation model for electric actuators that can be attached and controlled by motors from each manufacturer. Ball screw drive type with two built-in linear guides for excellent rigidity.
strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Low Dust Generation Specification]
Low dust generation is achieved with a full cover structure and a suction port. Ideal for clean delivery.
[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.
[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.
【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.
- Variations
-
- Model No.ECS-14
- Product name
- Electric actuator Slider type
- Body width
- 135mm
- Max. load capacity (horizontal)
- 110kg
- Max. load capacity (vertical)
- 33kg
- Remarks
- Model No.ECS-17
- Product name
- Electric actuator Slider type
- Body width
- 170mm
- Max. load capacity (horizontal)
- 120kg
- Max. load capacity (vertical)
- 50kg
- Remarks
- Model No.ECS-22
- Product name
- Electric actuator Slider type
- Body width
- 220mm
- Max. load capacity (horizontal)
- 150kg
- Max. load capacity (vertical)
- 55kg
- Remarks
- Model No.ECS-05
- Product name
- Electric actuator Slider type
- Body width
- 51mm
- Max. load capacity (horizontal)
- 10kg
- Max. load capacity (vertical)
- 7kg
- Remarks
- Discontinued
2024 08 31Old Catalog
- Model No.ECS-06
- Product name
- Electric actuator Slider type
- Body width
- 65mm
- Max. load capacity (horizontal)
- 30kg
- Max. load capacity (vertical)
- 15kg
- Remarks
- Discontinued
2024 08 31Old Catalog
- Model No.ECS-10
- Product name
- Electric actuator Slider type
- Body width
- 102mm
- Max. load capacity (horizontal)
- 50kg
- Max. load capacity (vertical)
- 12kg
- Remarks
- Discontinued
2024 08 31Old Catalog
- Model No.ECS-12
- Product name
- Electric actuator Slider type
- Body width
- 102mm
- Max. load capacity (horizontal)
- 50kg
- Max. load capacity (vertical)
- 12kg
- Remarks
- Discontinued
2024 08 31Old Catalog