Product Details
Motorless
Electric actuator
- Model No.
- ECV
Discontinued some variations
- Industry
- Conveyance
- Assembly
- Special purpose / conveyance
- Sterilization (autoclave)
- Packaging
- Physicochemical analysis equipment
A motionless, low-dust generation model for electric actuators that can be attached and controlled by motors from each manufacturer. Belt drive type is compatible with long strokes that are not fully supported by the ball screw drive. Two built-in linear guides for excellent rigidity.
strokes:100~3500mm
Maximum portable mass (horizontal): 85kg
Maximum speed: 2000mm/s

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Low Dust Generation Specification]
Low dust generation is achieved with a full cover structure and a suction port. Ideal for clean delivery.
[Each manufacturer's motor can be installed]
Brackets for 12 servo motor makers are available.When combined with your own motors, a familiar control can be attained.Even supports all Field Networks.
[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside.
with no decomposition of the body
Maintenance of guides and ball screws.
【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.
- Variations
-
- Model No.ECV-14
- Product name
- Electric actuator Slider type belt drive
- Body width
- 135mm
- Max. load capacity (horizontal)
- 25kg
- Max. speed
- 2000mm/s
- Remarks
- Model No.ECV-17
- Product name
- Electric actuator Slider type belt drive
- Body width
- 170mm
- Max. load capacity (horizontal)
- 45kg
- Max. speed
- 2000mm/s
- Remarks
- Model No.ECV-22
- Product name
- Electric actuator Slider type belt drive
- Body width
- 220mm
- Max. load capacity (horizontal)
- 85kg
- Max. speed
- 2000mm/s
- Remarks
- Model No.ECV-05
- Product name
- Electric actuator Slider type belt drive
- Body width
- 50mm
- Max. load capacity (horizontal)
- 3kg
- Max. speed
- 2000mm/s
- Remarks
- Discontinued
2024 08 31Old Catalog
- Model No.ECV-06
- Product name
- Electric actuator Slider type belt drive
- Body width
- 65mm
- Max. load capacity (horizontal)
- 3kg
- Max. speed
- 2000mm/s
- Remarks
- Discontinued
2024 08 31Old Catalog
- Model No.ECV-10
- Product name
- Electric actuator Slider type belt drive
- Body width
- 102mm
- Max. load capacity (horizontal)
- 10kg
- Max. speed
- 1600mm/s
- Remarks
- Discontinued
2024 08 31Old Catalog