Contact Us

Product Details

2D transport system

Electric shuttle mover

Model No.
ESM
Industry
  • Assembly
  • Special purpose / conveyance

Transport system that enables single-axis 2D transport with one motor.
Long stroke of up to 20 m. Multipoint positioning / Soft start & stop possible.
This is a motorless specification.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Space saving]
2D operation is realized without using multi-axis or gantry robots.
Contributes to space saving with effective use of space.
Supports long strokes of up to 20 m, inconceivable for conventional electric actuators.

[Smooth operation realized]
The servo motor drive enables freely adjustable setting of multipoint positioning speed.
Smooth start / stop is realized.

[Applicable to motors from all manufacturers]
Mount a motor you're familiar with.
Brackets compatible with all manufacturers' motors are available.

Variations
Model No.ESM-HDU
Product name
Electric shuttle mover Motor drive unit
Remarks
Model No.ESM-TTU
Product name
Electric shuttle mover Tension unit
Remarks
Model No.ESM-CA
Product name
Electric shuttle mover Carrier unit
Remarks
Model No.ESM-ST
Product name
Electric shuttle mover Straight unit
Remarks
Model No.ESM-VC
Product name
Electric shuttle mover Curve unit
Remarks
Model No.ESM-B
Product name
Electric shuttle mover Belt
Remarks

Return to Product List