Product Details
Combined function 5-port solenoid valves
4G unit valve [Custom order]
- Model No.
- 4GE
- Industry
Direction switching valve / speed controller/silencer integrated type.
Easy to select and install.
[Cylinder bore size: φ20 to φ80]

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Easy adjustment]
Numerical control of operation speed with 10-level scale.
Reduced adjustment hours.[Work-hour reduction]
No need for silencer / speed controller / fitting selection / purchase / assembly work.
Reduce the selection of accessories and assembling hours.[Space saving]
Reduces grounding area by 66% by integration.
- Variations
-
- Model No.4GE210R-※-※-※-FL639941-※
- Product name
- ー
- Port size
- Push-in fitting φ6, φ8
- Remarks