Product Details
Combined function 5-port solenoid valves
Shock absorbing valve
- Model No.
- SKH
- Industry
Suppresses impact at the end of the cylinder stroke and realizes a soft stop.
[Cylinder bore size: φ20 to φ125]

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Cushioning effect]
The cushion adjusts with pressure to prevent the bound phenomenon.[Use of air cylinder thrust]
As air cylinder thrust is used, it is possible to absorb a large amount of kinetic energy with only the valve.
As very little heat is generated due to the absorption of energy, there is no limit on the frequency of use.[Additional piping not required]
There is no need for additional piping work along with the expansion of cushion devices.[Easy maintenance]
Both the solenoid valve and spacer relief valve can be replaced easily with 3 bolts.
- Variations
-
- Model No.SKH※20
- Product name
- Variable speed unit
- Port size
- Rc1/4, 3/8
- Remarks
- Model No.SKH※28
- Product name
- Deceleration unit (both ends deceleration)
- Port size
- Rc1/4, 3/8, 1/2
- Remarks
- Model No.SKH※18
- Product name
- Deceleration unit (single-end deceleration)
- Port size
- Rc1/4, 3/8, 1/2
- Remarks