Product Details
Direct acting 3-port solenoid valves
Small pneumatic valve
- Model No.
- 3MA/B・M3MA/B
- Industry
Super compact direct acting poppet valve with a width of 10 mm which supports miniaturization of devices. Single unit and manifold are available.
[Cylinder bore size: φ6 to φ16]

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Compact]
Width 10 mm compact design allows further downsizing of equipment for assembly.[Low wattage design (1 W)]
Direct connection to electronics control is possible.[High response]
Realizes high performance and high precision control, and supports a wide variety of fields.
- Variations
-
- Model No.3MA0
- Product name
- Single valve
- Piping port position
- Body piping
- Port size
- φ4 barbed fitting, M3
- Remarks
- Model No.3MB0
- Product name
- Single valve
- Piping port position
- Sub-plate piping
- Port size
- M3
- Remarks
- Model No.M3MA0
- Product name
- Individual wiring manifold
- Piping port position
- Body piping
- Port size
- φ4 barbed fitting, M5
- Remarks
- Model No.M3MB0
- Product name
- Individual wiring manifold
- Piping port position
- Sub-plate piping
- Port size
- φ4, φ6 barbed fitting, M3, M5, push-in fitting φ4
- Remarks