Contact Us

Product Details

Direct acting 3-port solenoid valves

Pneumatic valve

Model No.
3PA/B・M3PA/B
Industry
  • Oxygen concentrator
  • Respiratory / Anesthesia device

Direct acting universal pressurized 3-port valves usable with a working pressure of 0.7 MPa to low vacuum. Contributes to the construction of systems for low pressure/vacuum.
[Cylinder bore size: φ16 to φ40]

Documents / Download

PDF Catalog

Maintenance Parts

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Compact size with large flow rate]
Effective cross-sectional area
3PA/B1: 2 ㎟
3PA/B2: 5 ㎟

[Universal pressurized method]
Switchable between NO and NC.

[Easy maintenance]
Piping, mounting direction, manual operation set in one direction.
Space saving installation possible.

Variations
Model No.3PA※
Product name
Single valve
Piping port position
Body piping
Port size
Push-in fitting φ4, φ6, φ8, M5, Rc1/8
Remarks
Model No.3PB※
Product name
Single valve
Piping port position
Sub-plate piping
Port size
Rc1/8, 1/4
Remarks
Model No.M3PA※
Product name
Individual wiring manifold
Piping port position
Body piping
Port size
Push-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8
Remarks
Model No.M3PB※
Product name
Individual wiring manifold
Piping port position
Sub-plate piping
Port size
Push-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8
Remarks

Return to Product List