Product Details
Manual 2, 3, 4-port valves
Quick valve
- Model No.
- 2QV・3QV
- Industry
- Respiratory / Anesthesia device
Straight quick valve with large effective cross-sectional area.
Ideal for air blow stop valve (2-port valve) and air cylinder shut-off valve (3-port valve).

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Large flow rate]
Straight flow path and large effective sectional area.[Flame-resistance]
Flame-resistant resin has been adopted as a standard material. (UL94 standard V0 equivalent)[Can be integrated]
Manifold enabled by optional bracket.[2- and 3-port valves available]
Use can be determined according to the application.
- Variations
-
- Model No.2QV
- Product name
- 2-way valve
- Port size
- Push-in fitting φ4 to φ12, R1/8 to 1/2
- Remarks
- Model No.3QV
- Product name
- 3-way valve
- Port size
- Push-in fitting φ4 to φ12, R1/8 to 1/2
- Remarks