Contact Us

Product Details

Manual 2, 3, 4-port valves

Manual switching valve

Model No.
HMV・HSV

Discontinued 2025 08 29

Industry
  • Safety

【Discontinued model】Alternative model :HMVE・HSVE Series

4-port valve with a sliding valve method for the main valve. Suitable for operating cylinders with simple operation.
[Applicable cylinder: φ20 to φ160]

Documents / Download

PDF Catalog

Maintenance Parts

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Low sliding]
Operation with a sliding lever (detent embedded rotary) method, easy to operate.

[2 types available according to applications]
HMV: Miniature (Rc1/4)
HSV: Standard (Rc1/4 to 4/3)

Variations
Model No.HMVC2
Product name
Miniature
Switching position
3-position all ports closed
Port size
Rc1/4
Remarks
Discontinued
2025 08 29
Model No.HMVO2
Product name
Miniature
Switching position
3-position ABR connection
Port size
Rc1/4
Remarks
Discontinued
2025 08 29
Model No.HSVC2
Product name
Standard
Switching position
3-position all ports closed
Port size
Rc1/4 to 3/4
Remarks
Discontinued
2025 08 29
Model No.HSVO2
Product name
Standard
Switching position
3-position ABR connection
Port size
Rc1/4 to 3/4
Remarks
Discontinued
2025 08 29

Return to Product List